Innovations in EDA Webcast Series:
What’s New in ADS 2017
ADS2017 WebcastWith ADS 2017, Keysight builds upon the industry leading RF/MW circuit design and simulation platform with new 3D Design, 3D EM Simulation and 3D Data Visualization capabilities. These, together with many other new capabilities features set a new standard for RF and microwave Silicon RFIC, MMIC, and RF Module design. Register now for our ADS 2017 webcast.
Try a free 30-day trial of ADS now.
Back to top
New Application Note:
Importing MATLAB Waveforms into Genesys
Import MATLAB waveformsDo you have a waveform that was generated in MATLAB and want to use it as the source for a circuit in Genesys? The full-featured MATLAB script debugger in Genesys enables you to develop error-free, fully compatible equations for data processing, simulation, and analysis. Get our application note and learn the quick and easy process of importing a MATLAB waveform into Genesys.
Try a free 30-day trial of Genesys now.
Back to top
Advanced Load Pull "Data Mining", Now With Frequency Sweep
Data MiningPower amplifier designers run load pull simulations. They want to determine the optimal load to maximize power-added efficiency (PAE), while satisfying gain compression and/or output power requirements. Registered users can get the updated load pull example that has been enhanced by adding a sweep of the fundamental frequency. This makes it easier to see how the optimal load impedance and other performances vary with frequency.
Try a free 30-day trial of ADS now.
Back to top
Calculate and Plot ACPR, EVM and More From Measured Load Pull Data
EVM Via Load PullPower amplifier designers often measure swept-power, one-tone (CW) load pull data. They may want to see ACPR, EVM, and other modulated signal performance parameters. How do you calculate and plot modulated performance data? Registered users can download this ADS example shows how to do this using equations in the data display.
Try a free 30-day trial of ADS now.
Back to top
RF and Microwave Circuit Design Book w/ADS Workspaces Downloads
RF MW TextbookThe newly revised textbooks by Ali Behagi have over 100 ADS workspaces that showcase the theory with practical design examples. These valuable books are great resources for anyone who is involved in RF and Microwave Circuit Design. Preview 3 chapters and download over 40 ADS Workspaces now. Also, see the special offer for teaching professors.
Buy on Amazon.
Back to top
Tutorials in Signal Integrity Webcast Series:
Thermal Effects On Your PCB
SI WebcastTypically signal integrity (SI) and power integrity (PI) engineers set or assume the temperature for analysis at room temperature. However, the temperature may be higher than that, depending on the DUT location on PCB. What thermal effects for SI and PI do we anticipate if the PCB temperature is high? In this webcast, we will review the thermal effects on your PCB designs and demonstrate the performance changes due to the temperature change based on a practical case study. Register for SI / PI webcast now.
Back to top
Tim’s Blackboard: Demystify Ultra-Low Impedance Measurements
Demystify Low Imp MeasTo measure ultra-low DC resistance, instead of using a traditional 2-terminal sensing, one uses 4-terminal Kelvin sensing to avoid contact resistance. Similarly, instead of using the 1-port method to measure low impedance of the Power Distribution Network (PDN), we use a 2-port shunt technique. This month, Tim shows that not only does the 2-port technique give more measurable signal levels, it also helps reduce the effect of contact resistance. Visit Tim's Blackboard to learn more.
Try a free 30-day trial of ADS now
Back to top
Case Study: Extracting a Novel, Small-Signal Model for Bulk FinFETs
FinFETIn recent years, Fin Field-Effect Transistors (FinFETs) have generated much interest. Due to the miniature dimensions and limited thermal conductivity of silicon material, FinFET performance is affected by the self-heating effect which causes an increase in the device temperature and manifests itself as a reduction in on-current and long signal delays. This case study highlights how Hangzhou Dianzi University created a novel compact model for bulk FinFETs that accommodates self-heating behaviors using IC-CAP to accurately extract the necessary model parameters.
Try a free 30-day trial of IC-CAP now.
Back to top
Accurate and Repeatable Wafer-level Measurements
WMS w/WaferPro ExpressThe WMS (on-wafer measurement solutions) is designed to offer a turnkey solution to customers by working with Cascade Microtech (now FormFactor) probe stations and Keysight instrumentation. Keysight WaferPro Express is a software platform specifically designed to efficiently execute automated wafer-level measurements. It drives Keysight instruments as well as probe control software (including temperature control), simplifies the task of setting up and executing test plans, and provides powerful data-handling and display capabilities.
Try a 30 day free trial of WaferPro Express now.
Back to top

In the News:
Enhanced 3D, EM and Electro-Thermal Simulation for Wireless Design
Composite EM Technology Delivers High-Accuracy & Faster Results
Satellite Communication Modeling Challenges
Keysight at European Microwave Week 2017

Product Release:
ADS 2017
EMPro 2017
GoldenGate 2017 Update

Get to Know Us Better:
Free 30-day trial of any Keysight EDA Product
Become a registered user
Subscribe to this newsletter

ADS:  Setting Layout Options
Genesys:  RF Design Kit (Spectrasys)
EMPro:  Exporting S-parameter Components
IC-CAP:  Introduction to Corner Modeling

To help you get the most out of our software. Registration is required to access our Knowledge Center.

RF Simulation Basics
On Demand

MOS-AK Workshop
San Jose, CA
Dec 6

DesignCon
Santa Clara, CA
Jan 30 – Feb 1

How To Video Series

How to Understand 5G: mmWave Beamforming

Watch Videos

SI/PI Workshops
Winnersh, UK
January 24, 2018
Cambridge, UK
January 25, 2018
 
ADS Fundamentals
Winnersh, UK
November 28-30, 2017
Moscow, Russia
November 27-30, 2017
Munich, Germany  
February 27-March 1, 2018
Les Ulis, France
March 13-15, 2018
 
ADS Advanced EM
Munich, Germany  
November 28-30, 2017
Winnersh, UK
December 5-7, 2017
Les Ulis, France
March 20-22, 2018
 
SystemVue
Brest, France
January 17-18, 2018
Munich, Germany  
January 30-31, 2018
 
Genesys
Böblingen, Germany
December 12-14, 2017
 
HSD using ADS
Munich, Germany  
December 11-14, 2017
Les Ulis, France
March 20-23, 2018
 
SIPro-PIPro
Munich, Germany
May 17, 2018
 
AEL & PDK development
Gent, Belgium
June 18-20, 2018
  
Look for a training date at Keysight Europe

New Application Note:
5G Waveform Evaluations For mmWave Communication
5G  App NoteA key challenge for 5G mmWave communication is that transmitted and received signals may suffer from severe hardware impairments. This application note evaluates and compares the performance of various state-of-the art waveforms in the presence of hardware impairments. To aid in this process, the performance evaluations were conducted under common simulation assumptions using SystemVue for electronic system-level (ESL) design.
Try a free 30-day trial of SystemVue now.
Back to top
Webcasts
Back to top
Follow Us on Social Media
Follow Us on Social Media
Sign Up Now
Back to top
Mindbender
Using only four ZEROS (0) and any Mathematical Operations/Symbols, obtain the number 24.
December Solution
Back to top
Contact
US 1 800 829-4444
Canada +1 877 894-4414
Contact an Expert
Stay Connected With Us:
Facebook LinkedIn Twitter Google+ YouTube
Do you know that Keysight Technologies was previously Agilent's Electronic Measurements Group?

This information is presented by Keysight and our authorized partners, based on our understanding of your interest. If you prefer not to receive this email, you may remove your name from this list: click here. Your email address on record is: #pf:Contact_Email#

Please add the keysight.com domain to your safe senders list in your email client to ensure continued delivery. Our privacy statement is available at www.keysight.com/key/privacy and describes Keysight's commitment to you regarding privacy. We welcome any questions about the Keysight privacy program at privacy_advocate@keysight.com or write to
Privacy Advocate - Keysight Technologies - 1400 Fountaingrove Pkwy - Santa Rosa, CA 95403-6493 - USA

© Keysight Technologies 2017